(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super F II【25 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CF12524
CF15036
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Particle Size
(#)

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

12524

25 Pieces Per Package

1 Pack(s)Available

10 Days or more

15036

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 22 Thickness(mm) 6 Work material General steel / Cast Iron
Abrasive grain AWA Abrasive Grain

Additional Products in this Category

Tech Support