(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Turning tool cartridge
High-productivity external turning T-Max P series for large to medium-sized parts
Part Number
Configured Part Number is shown.
PTFNR16CA-16
Applicable Tip Shape | T (Triangle) | Minimum Processing Diameter | 55 |
---|---|---|---|
Use | Internal Diameter | Preferred Hand | Right-hand |
Clamp Shape | Lever lock | Overall Length L1 | 63 |
Oil Hole Presence | NA | Specifications | T-Max P lever clamp |
Cutting Angle(°) | 90 | Tool Lead Angle(°) | 0 |
Dimensions f1(mm) | 25 | Dimension L1(mm) | 63 |
Show More | |||
Dimension H(mm) | 25 | Tip Size(mm) | 16 |
Tip Size iC | 41,706 | Dimension B(mm) | 20 |
Dimension H1(mm) | 16 | Rake angle γ(°) | -6 |
Blade Inclination Angle λs(°) | -8 | Gauge Chip | TNMG 16 04 08 |
Dimensions l8(mm) | 39 | - | - |
Show Less |
Applicable Tip Shape | T (Triangle) | Minimum Processing Diameter | 55 | Use | Internal Diameter |
---|---|---|---|---|---|
Preferred Hand | Right-hand | Clamp Shape | Lever lock | Overall Length L1 | 63 |
Oil Hole Presence | NA | Specifications | T-Max P lever clamp | Cutting Angle(°) | 90 |
Tool Lead Angle(°) | 0 | Dimensions f1(mm) | 25 | Dimension L1(mm) | 63 |
Dimension H(mm) | 25 | Tip Size(mm) | 16 | Tip Size iC | 41,706 |
Dimension B(mm) | 20 | Dimension H1(mm) | 16 | Rake angle γ(°) | -6 |
Blade Inclination Angle λs(°) | -8 | Gauge Chip | TNMG 16 04 08 | Dimensions l8(mm) | 39 |
Please check the type/dimensions/specifications of the part PTFNR16CA-16 in the Cartridge T-Max P Lever Clamp For Negative Inserts PTFNR/L series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy