(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, AQDEXZLS, Long

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, AQDEXZLS, Long
  • Volume Discount

180° flat multifunctional carbide drill.
[Features]
· Flat drill 10D type with excellent drilling performance.
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· A multi-functional drill that is capable of supporting a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AQDEXZLS0300
AQDEXZLS0310
AQDEXZLS0320
AQDEXZLS0330
AQDEXZLS0340
AQDEXZLS0350
AQDEXZLS0360
AQDEXZLS0370
AQDEXZLS0380
AQDEXZLS0390
AQDEXZLS0400
AQDEXZLS0410
AQDEXZLS0420
AQDEXZLS0430
AQDEXZLS0440
AQDEXZLS0450
AQDEXZLS0460
AQDEXZLS0470
AQDEXZLS0480
AQDEXZLS0490
AQDEXZLS0500
AQDEXZLS0510
AQDEXZLS0520
AQDEXZLS0530
AQDEXZLS0540
AQDEXZLS0550
AQDEXZLS0560
AQDEXZLS0570
AQDEXZLS0580
AQDEXZLS0590
AQDEXZLS0600
AQDEXZLS0610
AQDEXZLS0620
AQDEXZLS0630
AQDEXZLS0640
AQDEXZLS0650
AQDEXZLS0660
AQDEXZLS0670
AQDEXZLS0680
AQDEXZLS0690
AQDEXZLS0700
AQDEXZLS0710
AQDEXZLS0720
AQDEXZLS0730
AQDEXZLS0740
AQDEXZLS0750
AQDEXZLS0760
AQDEXZLS0770
AQDEXZLS0780
AQDEXZLS0790
AQDEXZLS0800
AQDEXZLS0810
AQDEXZLS0820
AQDEXZLS0830
AQDEXZLS0840
AQDEXZLS0850
AQDEXZLS0860
AQDEXZLS0870
AQDEXZLS0880
AQDEXZLS0890
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Oil-Hole Presence Body L1
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

314100NA306
1 Piece(s)Available

8 Days or more

3.115100NA316
1 Piece(s)Available

8 Days or more

3.215100NA326
1 Piece(s)Available

8 Days or more

3.315100NA336
1 Piece(s)Available

8 Days or more

3.416100NA346
1 Piece(s)Available

8 Days or more

3.516100NA356
1 Piece(s)Available

11 Days or more

3.616100NA366
1 Piece(s)Available

8 Days or more

3.718100NA376
1 Piece(s)Available

8 Days or more

3.818100NA386
1 Piece(s)Available

8 Days or more

3.918100NA396
1 Piece(s)Available

8 Days or more

418100NA406
1 Piece(s)Available

8 Days or more

4.119100NA416
1 Piece(s)Available

8 Days or more

4.219100NA426
1 Piece(s)Available

8 Days or more

4.319100NA436
1 Piece(s)Available

8 Days or more

4.421100NA446
1 Piece(s)Available

8 Days or more

4.521100NA456
1 Piece(s)Available

8 Days or more

4.621100NA466
1 Piece(s)Available

8 Days or more

4.722100NA476
1 Piece(s)Available

8 Days or more

4.822100NA486
1 Piece(s)Available

8 Days or more

4.922100NA496
1 Piece(s)Available

8 Days or more

523110NA506
1 Piece(s)Available

11 Days or more

5.124110NA516
1 Piece(s)Available

8 Days or more

5.224110NA526
1 Piece(s)Available

8 Days or more

5.324110NA536
1 Piece(s)Available

8 Days or more

5.425110NA546
1 Piece(s)Available

8 Days or more

5.525110NA556
1 Piece(s)Available

8 Days or more

5.625110NA566
1 Piece(s)Available

8 Days or more

5.727110NA576
1 Piece(s)Available

8 Days or more

5.827110NA586
1 Piece(s)Available

8 Days or more

5.927110NA596
1 Piece(s)Available

8 Days or more

627120NA606
1 Piece(s)Available

8 Days or more

6.128120NA306
1 Piece(s)Available

8 Days or more

6.228120NA306
1 Piece(s)Available

11 Days or more

6.328120NA306
1 Piece(s)Available

8 Days or more

6.430120NA326
1 Piece(s)Available

8 Days or more

6.530120NA326
1 Piece(s)Available

8 Days or more

6.630120NA326
1 Piece(s)Available

8 Days or more

6.731120NA336
1 Piece(s)Available

8 Days or more

6.831120NA336
1 Piece(s)Available

8 Days or more

6.931120NA336
1 Piece(s)Available

8 Days or more

732120NA346
1 Piece(s)Available

8 Days or more

7.133120NA356
1 Piece(s)Available

8 Days or more

7.233120NA356
1 Piece(s)Available

8 Days or more

7.333120NA356
1 Piece(s)Available

8 Days or more

7.434120NA366
1 Piece(s)Available

8 Days or more

7.534120NA366
1 Piece(s)Available

8 Days or more

7.634120NA366
1 Piece(s)Available

8 Days or more

7.736120NA386
1 Piece(s)Available

8 Days or more

7.836120NA386
1 Piece(s)Available

8 Days or more

7.936120NA386
1 Piece(s)Available

8 Days or more

836130NA808
1 Piece(s)Available

8 Days or more

8.137130NA398
1 Piece(s)Available

11 Days or more

8.237130NA398
1 Piece(s)Available

8 Days or more

8.337130NA398
1 Piece(s)Available

8 Days or more

8.439130NA418
1 Piece(s)Available

8 Days or more

8.539130NA418
1 Piece(s)Available

8 Days or more

8.639130NA418
1 Piece(s)Available

8 Days or more

8.740130NA428
1 Piece(s)Available

8 Days or more

8.840130NA428
1 Piece(s)Available

8 Days or more

8.940130NA428

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Link Model End Mill Shank
Coating Presence Available Coating Type Other Number of flutes 2
tip angle(Degree) 180 Torsional Angle(°) 20 Diameter tolerance(mm) h7
Shank diameter tolerance h6 Coating Details AQEX Coating

Additional Products in this Category

Tech Support