(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Drill for drilling guide holes.
· High bite performance guide hole improves centering during deep hole drilling, giving improved drilling performance.
Loading...
Work Material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium | Tool Material Type | Carbide | Link Model | straight shank |
---|---|---|---|---|---|
Coating Presence | Available | Coating Type | For General Steels (AlCrN, etc.) | Oil-Hole Presence | Available |
tip angle(Degree) | 150 | Torsional Angle(°) | 24–30 | Shank diameter tolerance | h6 |
Coating Details | AQEX Coating | Diameter tolerance | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy