(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Diamond Electro Deposited Filer
•Product Model: Needle Type
•Set/Single Item: Single Item
•Particle Size (#): 170
Type | Diamond Electrodeposition File | Product Type | Needle Type | Overall Length L(mm) | 140 |
---|---|---|---|---|---|
Particle Size(#) | 170 | Single Product Set Product | Single Item | Shape | Triangle |
Width W(mm) | 3 | Thickness t(mm) | 3 | Diamond Part B(mm) | 40 |
Please check the type/dimensions/specifications of the part DYST12P-SA in the Diamond File Precision Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy