(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket Adapter (Pin 19.0 mm)

Part Number

Configured Part Number is shown.

PAD-64

Part Number
PAD-64
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 54
Weight(g) 310 Features With O-ring Pin

Please check the type/dimensions/specifications of the part PAD-64 in the Impact Socket Adapter (Pin 19.0 mm) series.

Additional Products in this Category

Tech Support