(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Scale Work Scale with Certification SJ Series

Digital Scale Work Scale with Certification SJ Series
  • Volume Discount

Work scale with certification for goods sold by weight or official proof of weights.
[Features]
· For transaction certification (authorized product), precision classification grade 3. High resolution for detailed measurements.
· An easily portable structure with convenient handles on left and right. With Auto Power Off and Tare functionality.
· Since the overall height is low, loading and unloading are straightforward with little vertical movement. Can be carried around and used anywhere.
· A large weighing dish (230 x 190 mm) with letter height of 25 mm and large LCD that provides a clear display.
· Approx. 2,000 hours for battery power (20°C, when using alkaline dry cell batteries).
[Applications]
· Ideal for packaging crops on farms and processing sites in various plants such as the food industry.
· Optimal for transactions specified by the Measurement Act of Japan, certification actions, and more.

Part Number

Configured Part Number is shown.

SJ-1000N-A2

Part Number
SJ-1000N-A2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 1000
Minimum Display(g) 1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 190 Measurement Plate Dimensions W(mm) 230
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None

Please check the type/dimensions/specifications of the part SJ-1000N-A2 in the Digital Scale Work Scale with Certification SJ Series series.

Additional Products in this Category

Tech Support