(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Top Plate Automatic Scale (Weighing Dish, Square Dish)

Top Plate Automatic Scale (Weighing Dish, Square Dish)
  • Volume Discount

A scale used for weighing articles, agricultural crops, fishery products, etc.
[Features]
· Easy to read with clear scale.

Part Number

Configured Part Number is shown.

70087

Part Number
70087
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 8000
Minimum Display(g) 20 Measurement Plate Shape Square Plate Measurement Plate Dimensions D(mm) 210
Measurement Plate Dimensions W(mm) 220 Dust-proof and waterproof function None Number of scale intervals 400
Details Type Spring Type Self-Indicating Weighing Instrument Operating Range of Measurement Plate(kg) 0.4~8 Main Body Size(mm) 270×220×270
Thickness of Measurement Plate(mm) 0.5 Scale plate diameter(mm) φ196 Operating tolerance(g) 0~1000±20、1000~4000±40、4000~8000±60
Accuracy Grade Class 4 Features With Standard Compliance Mark Material Main Body: Steel Sheet, Weighing Plate: Stainless Steel, Needle: Aluminum, Adjustment Knob, Front Cover: Polystyrene Resin
Weight(g) 3400

Additional Products in this Category

Tech Support