(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gauge Block - Individual Metric Block, Steel, Grade 0, GB0

Gauge Block - Individual Metric Block, Steel, Grade 0, GB0
  • Volume Discount

•Set/Single Item: Single Item
•Material: Steel
•Thermal Expansion Coefficient: 11.5×10-6/K
•Material: High Carbon High Chrome Steel

PDF

Part Number

Configured Part Number is shown.

Part Number
GB0-05
GB0-1-005
GB0-10
GB0-1000
GB0-10000
GB0-101
GB0-102
GB0-104
GB0-105
GB0-117
GB0-1200
GB0-1250
GB0-1300
GB0-148
GB0-149
GB0-1500
GB0-1900
GB0-200
GB0-2000
GB0-250
GB0-2500
GB0-300
GB0-3000
GB0-350
GB0-400
GB0-4000
GB0-450
GB0-500
GB0-5000
GB0-550
GB0-600
GB0-6000
GB0-700
GB0-7000
GB0-7500
GB0-800
GB0-8000
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Product Code 0 Grade: permissible dimensional deviation
(μm)
0 Grade: permissible dimensional deviation width
(μm)
Cross-sectional dimensions
(mm)
1 Piece(s)Available

8 Days or more

0.5150294±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.005150296±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1150295±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

10150367±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

100150406±0.300.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.01150297±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

1.02150298±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

1.04150300±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

1.05150301±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

13 Days or more

1.17150313±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

12150371±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

12.5150372±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

13150373±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

1.48150344±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

1.49150345±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

15150377±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

19150385±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

2150351±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

20150387±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

2.5150352±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

25150397±0.140.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

3150353±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

30150398±0.200.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

3.5150354±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

4150355±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

40150399±0.200.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

4.5150356±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

5150357±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

50150400±0.200.1035(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

5.5150358±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

6150359±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

60150401±0.250.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

7150361±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

70.00150402±0.250.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

75150403±0.250.1235(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

8 Days or more

8150363±0.120.1030(0~-0.3)×9(-0.05~-0.2)
1 Piece(s)Available

12 Days or more

80.00150404±0.300.1235(0~-0.3)×9(-0.05~-0.2)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Product Code 0 Grade: permissible dimensional deviation
(μm)
0 Grade: permissible dimensional deviation width
(μm)
Cross-sectional dimensions
(mm)

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Material Steel Thermal Expansion Coefficient 11.5×10-6/K
Material Details High Carbon High Chrome Steel

Additional Products in this Category

Tech Support