(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Roughing, Long Shank, SX/SLX Type AGREX/AGREU

AG Mill, Roughing, Long Shank, SX/SLX Type AGREX/AGREU
  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AGREU10
AGREU12
AGREU18
AGREU20
AGREU22
AGREU25
AGREU28
AGREU30
AGREU32
AGREU35
AGREU40
AGREU45
AGREU50
AGREX10
AGREX12
AGREX16
AGREX18
AGREX20
AGREX20N
AGREX22
AGREX25
AGREX28
AGREX30
AGREX32
AGREX35
AGREX40
AGREX45
AGREX50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Base Blade Y/N Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

1020410150Available--
1 Piece(s)Available

8 Days or more

1224412175Available--
1 Piece(s)Available

8 Days or more

1832416200Available--
1 Piece(s)Available

8 Days or more

2038420225Available9018
1 Piece(s)Available

8 Days or more

2238420225Available--
1 Piece(s)Available

8 Days or more

2545525250Available11323
1 Piece(s)Available

8 Days or more

2845525250Available--
1 Piece(s)Available

8 Days or more

3045525270Available--
1 Piece(s)Available

8 Days or more

3253632290None14429.5
1 Piece(s)Available

8 Days or more

3553632290None--
1 Piece(s)Available

8 Days or more

4063632310None--
1 Piece(s)Available

8 Days or more

4563642310None--
1 Piece(s)Available

8 Days or more

5075642350None--
1 Piece(s)Available

8 Days or more

1020410130Available--
1 Piece(s)Available

8 Days or more

1224412150Available--
1 Piece(s)Available

8 Days or more

1632416170Available6414.3
1 Piece(s)Available

8 Days or more

1832416170Available--
1 Piece(s)Available

8 Days or more

2038420195Available8018
1 Piece(s)Available

12 Days or more

2038420195Available--
1 Piece(s)Available

8 Days or more

2238420195Available--
1 Piece(s)Available

8 Days or more

2545525210Available10023
1 Piece(s)Available

8 Days or more

2845525210Available--
1 Piece(s)Available

8 Days or more

3045525220Available--
1 Piece(s)Available

8 Days or more

3253632235None12829.5
1 Piece(s)Available

8 Days or more

3553632235None--
1 Piece(s)Available

8 Days or more

4063632250None--
1 Piece(s)Available

8 Days or more

4563642250None--
1 Piece(s)Available

8 Days or more

5075642280None--

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Tool Material Type Cobalt HSS
Machining Application Side Torsion Angle (θ) Standard torsion (30-40°) Coating Details AG
Torsion Angle details(°) 30 Shank diameter tolerance h7

Additional Products in this Category

Tech Support