(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4VH Damper Mill OK Hard Coated 4 Flutes

SEE4VH Damper Mill OK Hard Coated 4 Flutes
  • Volume Discount

Endmill with a variable division shape which greatly reduces chattering. The OK hard coating enables machining of high-hardness materials.

Part Number

Configured Part Number is shown.

Part Number
SEE4VH030
SEE4VH040
SEE4VH050
SEE4VH060
SEE4VH070
SEE4VH080
SEE4VH090
SEE4VH100
SEE4VH110
SEE4VH120
SEE4VH160
SEE4VH200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)
1 Piece(s)Available

12 Days or more

310645132.8
1 Piece(s)Available

12 Days or more

412645153.8
1 Piece(s)Available

12 Days or more

515650184.8
1 Piece(s)Available

12 Days or more

615650205.8
1 Piece(s)Available

12 Days or more

715860246.8
1 Piece(s)Available

12 Days or more

820860247.8
1 Piece(s)Available

12 Days or more

9201070308.8
1 Piece(s)Available

12 Days or more

10251070309.8
1 Piece(s)Available

12 Days or more

112512753610.8
1 Piece(s)Available

12 Days or more

123012753611.8
1 Piece(s)Available

12 Days or more

163616904515.8
1 Piece(s)Available

12 Days or more

2045201055519.8

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel Number of flutes(sheet) 4 Type Square
Coating OK-H (Hard) Coated Machining Application Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support