(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPSEE3ZA Vertical-Feed, Strengthened SP Series Roughing Mill 3 Flutes / OK Coated

SPSEE3ZA Vertical-Feed, Strengthened SP Series Roughing Mill 3 Flutes / OK Coated
  • Volume Discount

A non-stepped vertical feed reinforced end mill that enables vertical feeding going straight on to grooving.

Part Number

Configured Part Number is shown.

Part Number
SPSEE3ZA020
SPSEE3ZA030
SPSEE3ZA040
SPSEE3ZA050
SPSEE3ZA060
SPSEE3ZA080
SPSEE3ZA100
SPSEE3ZA120
SPSEE3ZA160
SPSEE3ZA200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

24445
1 Piece(s)Available

10 Days or more

36645
1 Piece(s)Available

8 Days or more

48645
1 Piece(s)Available

10 Days or more

510650
1 Piece(s)Available

9 Days or more

613650
1 Piece(s)Available

9 Days or more

819860
1 Piece(s)Available

12 Days or more

10221070
1 Piece(s)Available

12 Days or more

12261275
1 Piece(s)Available

12 Days or more

16321690
1 Piece(s)Available

12 Days or more

204020105

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel Number of flutes(sheet) 3 Type Square
Coating OK Coated Machining Application Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support