(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tool Set S-351

Hand Tool Set S-351
  • Volume Discount

Electric tool set that includes VVF stripper P-957 and screw pliers. A B-56-B tool box with excellent durability is used for the case.

Part Number

Configured Part Number is shown.

S-351

Part Number
S-351
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 413×242×206
Set Content(Points) 40 Case Color Blue Mass(g) 7000
Accessory With Tool Pouch Set Content Precision driver: D-20 (No. 0, No. 1, -1.2, -1.8, -2.3, -3.0) / Replacement screwdriver: D-52 (No. 00, -2.5), D-54 (No. 1, -4.0) / Interchangeable stubby screwdriver: D-59 (No. 2, -6.0) / Electric screwdriver: D-331-100 (-6.0), D-332-100 (No. 2) /Flathead screwdriver: D-655-100 (-5.5) / Nut driver: D-840-5.5 (Opposite side 5.5 mm), D-840-7 (Opposite side 7 mm) /File: K-170 / File (flat): K-172 / Nipper: N-9-150 /Heavy Snip: N-838 / Longnose pliers: P-15-150 /Pliers: P-43-175 / Tweezers: P-86-175 / Water pump pliers: P-245 / VVF Stripper: P-957 / Hex wrench: W-96 (1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10.0 mm) /Monkey wrench: W-230-150 /Measuring tape: Z-341 / Screw pliers / LED pocket light / Cutter knife (large) / One-hand hammer / Work gloves / Electric inspection driver

Please check the type/dimensions/specifications of the part S-351 in the Hand Tool Set S-351 series.

Additional Products in this Category

Tech Support