(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Set S-305 Roll Up Case

Tool Set S-305 Roll Up Case

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A soldering tool set at affordable price.
[Features]
· The often-used No.2 and No.5.5 employ standard screwdrivers.
· Screw pliers convenient for removal of stripped screws and nuts are included in the set.
· Weight: 1.0 kg.
· With tool pouch.
[Applications]
· Ideal for soldering.

Part Number

Configured Part Number is shown.

S-305-230

Part Number
S-305-230
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Zip type Set Content(Points) 11
Mass(g) 1000 Corresponds To V Compatible with 230 V Accessory With Tool Pouch
Set Content Exchangeable Driver: D-52 (No.00,-2.5), D-54 (No.1,-4.0) / Phillips Head Screwdriver: D-540-100 (No.0), D-555-100 (No.2) / Flathead Screwdriver: D-655-100 (-5.5) / Soldering Iron with Cap: H-250 / Nippers: N-9-150 / Longnose Pliers: P-15-150 / Tweezers: P-87 / Screw Pliers/Solder

Please check the type/dimensions/specifications of the part S-305-230 in the Tool Set S-305 Roll Up Case series.

Additional Products in this Category

Tech Support