(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For repair and maintenance of electronic devices such as medical appliances (X-ray, laser, optical equipment), analysis and inspection equipment, household appliances (audiovisual equipment and cooking devices).
Part Number
Configured Part Number is shown.
S-211
Tool Set / Tool Box Only | Tool Set | Tool Set Type | Cloth back |
---|---|---|---|
Set Content(Points) | 52 | Mass(g) | 3000 |
Set Content | Core Driver: D-16-1B, D-16-2B, D-16-3B, D-16-4B, D-16-5 / Precision Screwdriver: D-20 (No.0, No.1, -1.2, -1.8, -2.3, -3.0) / Replacement Stubby Screwdriver: D-59 (No.2 / -6.0) / Electric Work Screwdriver: D-331-100 (-6.0), D-332-100 (No. 2) / Phillips Screwdriver: D-540-100 (No.0), D-550 -100 (No.1) / Flathead Screwdriver: D-640-100 (-4.0) / Nut Driver: D-840-5.5 (5.5 mm Across Side), D-840-7 (7 mm Across Side) / Ironing Board: H-11 / Quick Heat Soldering Iron: H-600 / Solder Aid (Hook, Reamer, Knife, Scraper, Brush, Fork): H-740 / Lead-Free Solder: HS-363 / Solder Suction Line: HS-380-2.5 / File (Round): K-170 / File (Flat): (K-172 / Diagonal Nippers: N-4-150 / Miniature Nippers: N-32 / Baby Snip: N-838 / Longnose Pliers: P-15-150 / Miniature Longnose Pliers: P-36 / Tweezers: P-87 / Crimp Tool: P-704 / Sheet Wrench: W-76 (5.5 X 7, 8 X 10, 12 X 14 mm) / Hexalobular Wrench Set: W-81 / Hexagonal Wrench Set: W-98 / Monkey Wrench: W-230-200 / Precision Oil Feeder: Z-64 / Air Duster: Z-288 / Tape Measure: Z-341 / Screw Pliers / Box Cutter / Steel Scales 150 mm / Screw Case (Large) / Pouch / Work Gloves / Type Brush | - | - |
Tool Set / Tool Box Only | Tool Set | Tool Set Type | Cloth back | Set Content(Points) | 52 |
---|---|---|---|---|---|
Mass(g) | 3000 | Set Content | Core Driver: D-16-1B, D-16-2B, D-16-3B, D-16-4B, D-16-5 / Precision Screwdriver: D-20 (No.0, No.1, -1.2, -1.8, -2.3, -3.0) / Replacement Stubby Screwdriver: D-59 (No.2 / -6.0) / Electric Work Screwdriver: D-331-100 (-6.0), D-332-100 (No. 2) / Phillips Screwdriver: D-540-100 (No.0), D-550 -100 (No.1) / Flathead Screwdriver: D-640-100 (-4.0) / Nut Driver: D-840-5.5 (5.5 mm Across Side), D-840-7 (7 mm Across Side) / Ironing Board: H-11 / Quick Heat Soldering Iron: H-600 / Solder Aid (Hook, Reamer, Knife, Scraper, Brush, Fork): H-740 / Lead-Free Solder: HS-363 / Solder Suction Line: HS-380-2.5 / File (Round): K-170 / File (Flat): (K-172 / Diagonal Nippers: N-4-150 / Miniature Nippers: N-32 / Baby Snip: N-838 / Longnose Pliers: P-15-150 / Miniature Longnose Pliers: P-36 / Tweezers: P-87 / Crimp Tool: P-704 / Sheet Wrench: W-76 (5.5 X 7, 8 X 10, 12 X 14 mm) / Hexalobular Wrench Set: W-81 / Hexagonal Wrench Set: W-98 / Monkey Wrench: W-230-200 / Precision Oil Feeder: Z-64 / Air Duster: Z-288 / Tape Measure: Z-341 / Screw Pliers / Box Cutter / Steel Scales 150 mm / Screw Case (Large) / Pouch / Work Gloves / Type Brush |
Please check the type/dimensions/specifications of the part S-211 in the Tool Set S-211 (for Electronics) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy