(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Case B-675

Tool Case B-675
  • Volume Discount

A lightweight and large-capacity hard case.
[Features]
· Uses hinges with rings that can hold lids while open.
· In a matte body that suits a variety of contexts.
·External Dimensions: 450 (W) X 330 (H) X 140 (D) mm.
· Internal dimension: 435 (W) x 310 (H) x (body depth 80 + lid depth 55) (D) mm.
· Weight: 1.6 kg.
· Material: ABS.
· Tool insert is not included.

Part Number

Configured Part Number is shown.

B-675

Part Number
B-675
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Resin Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 450×140×330
Case Color Black Mass(g) 1600 Material ABS
Supplementary explanation A tool insert is not provided. Acquire B-740 tool insert.

Please check the type/dimensions/specifications of the part B-675 in the Tool Case B-675 series.

Additional Products in this Category

Tech Support