(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Support strut that handles work at longer distances when using at low magnification.
[Features]
· L-521 standard base and L-525 long base dedicated pole.
* 6 mm hex wrench is required for installation.
[Applications]
· Ideal for long working distances when using L-850/L-832/L-835 at low magnification.
Product Model | Accessory | External Dimensions(mm) | φ20×500 | Mass(g) | 1300 |
---|
Please check the type/dimensions/specifications of the part L-520 in the Long Ball L-520 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy