(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) (Part Numbers)

Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20)
  • Volume Discount

•Number Of Flutes: 3
For complete product overview and details on Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) see the sections below:

Part Number

Configured Part Number is shown.

CC-RFOEC3P-6

Part Number
CC-RFOEC3P-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Small Diameter
(mm)
Extension intersection
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

4.1512.26060.2P-62.4084.367Vacuum JIS B2401 P22A–P503.5±0.10

Loading...

  1. 1

Basic Information

Number of flutes 3

Please check the type/dimensions/specifications of the part CC-RFOEC3P-6 in the Carbide Solid Cutter with Roughing Chamfer for O-Ring Groove CC-RFOEC3 (Z20) series.

Products like this...

Part Number
CC-RFOEC3A-6
CC-RFOEC3A-7
CC-RFOEC3A-8
CC-RFOEC3P-7
CC-RFOEC3P-8
CC-RFOEC3V-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Small Diameter
(mm)
Extension intersection
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

4.1772.216060.2A-62.4254.393Vacuum AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

6.6993.516080.2A-73.7896.915Vacuum AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

8.7994.7180120.4A-85.0379.231Vacuum AS568A 425–4756.98±0.15
1 Piece(s)Available

9 Days or more

7.1973.860100.25P-74.0817.465Vacuum JIS B2401 P48A–P1505.7±0.13
1 Piece(s)Available

9 Days or more

11.0015.880120.4P-86.26811.433Vacuum JIS B2401 P150A–P4008.4±0.15
1 Piece(s)Available

9 Days or more

4.9022.66060.2V-12.8035.118Vacuum JIS B2401 V15–V1754±0.10

Additional Products in this Category

Tech Support