(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outside Chamfering Cutter (Nice Guy) NGC (SKH51)

Outside Chamfering Cutter (Nice Guy) NGC (SKH51)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

Part Number
NGC25
NGC35
NGC45
NGC55
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Nominal Dimensions Internal Diameter
(mm)
Medium Inner Diameter
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
1 Piece(s)Available

12 Days or more

2565122522112011.5~21
1 Piece(s)Available

8 Days or more

3575123532162517~31
1 Piece(s)Available

8 Days or more

45100124541204021~40
1 Piece(s)Available

8 Days or more

55120165551245025~50.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Nominal Dimensions Internal Diameter
(mm)
Medium Inner Diameter
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type High-speed steel
Coating Presence NA Coating Type Non-Coated

Additional Products in this Category

Tech Support