(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Corner Round Cutter MCRC (SKH56)

Mini Corner Round Cutter MCRC (SKH56)
  • Volume Discount

•Use: R Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Coating Type: Non-Coated
•Number Of Flutes: 2

Part Number

Configured Part Number is shown.

Part Number
MCRC0.3
MCRC0.4
MCRC0.5
MCRC0.6
MCRC0.7
MCRC0.8
MCRC0.9
MCRC0.75
MCRC1
MCRC1.1
MCRC1.2
MCRC1.3
MCRC1.4
MCRC1.5
MCRC1.6
MCRC1.7
MCRC1.8
MCRC1.9
MCRC1.25
MCRC1.75
MCRC2
MCRC2.1
MCRC2.2
MCRC2.3
MCRC2.4
MCRC2.5
MCRC2.6
MCRC2.7
MCRC2.8
MCRC2.9
MCRC2.25
MCRC2.75
MCRC3
MCRC3.5
MCRC4
MCRC4.5
MCRC5
MCRC5.5
MCRC6
MCRC6.5
MCRC7
MCRC7.5
MCRC8
MCRC8.5
MCRC9
MCRC9.5
MCRC10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
R Size ( R )
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Length under neck
(mm)
1 Piece(s)Available

8 Days or more

2.60.36065
1 Piece(s)Available

8 Days or more

2.80.46065
1 Piece(s)Available

8 Days or more

30.56065.7
1 Piece(s)Available

8 Days or more

3.20.66066.3
1 Piece(s)Available

8 Days or more

3.40.76066.3
1 Piece(s)Available

8 Days or more

3.60.86067.3
1 Piece(s)Available

8 Days or more

3.80.96067.3
1 Piece(s)Available

8 Days or more

3.50.756066.3
1 Piece(s)Available

8 Days or more

416067.3
1 Piece(s)Available

8 Days or more

4.21.16068.2
1 Piece(s)Available

8 Days or more

4.41.26068.2
1 Piece(s)Available

8 Days or more

4.61.36069.1
1 Piece(s)Available

8 Days or more

4.81.46069.1
1 Piece(s)Available

8 Days or more

51.56069.1
1 Piece(s)Available

8 Days or more

5.21.660610
1 Piece(s)Available

8 Days or more

5.41.760610
1 Piece(s)Available

8 Days or more

5.61.860610
1 Piece(s)Available

8 Days or more

5.81.960610
1 Piece(s)Available

8 Days or more

4.51.256068.2
1 Piece(s)Available

8 Days or more

5.51.7560610
1 Piece(s)Available

8 Days or more

-2606-
1 Piece(s)Available

8 Days or more

6.22.170812.2
1 Piece(s)Available

8 Days or more

6.42.270812.2
1 Piece(s)Available

8 Days or more

6.62.370813.1
1 Piece(s)Available

8 Days or more

6.82.470813.1
1 Piece(s)Available

8 Days or more

72.570813.1
1 Piece(s)Available

8 Days or more

7.22.670814
1 Piece(s)Available

8 Days or more

7.42.770814
1 Piece(s)Available

8 Days or more

7.62.870814
1 Piece(s)Available

8 Days or more

7.82.970814
1 Piece(s)Available

8 Days or more

6.52.2570812.2
1 Piece(s)Available

8 Days or more

7.52.7570814
1 Piece(s)Available

8 Days or more

-3708-
1 Piece(s)Available

8 Days or more

103.570810
1 Piece(s)Available

8 Days or more

11470810
1 Piece(s)Available

8 Days or more

124.570812
1 Piece(s)Available

8 Days or more

135801012
1 Piece(s)Available

8 Days or more

145.5801016
1 Piece(s)Available

8 Days or more

156801016
1 Piece(s)Available

8 Days or more

166.5801016
1 Piece(s)Available

8 Days or more

177801016
1 Piece(s)Available

8 Days or more

187.5801016
1 Piece(s)Available

8 Days or more

198801016
1 Piece(s)Available

8 Days or more

208.51001220
1 Piece(s)Available

8 Days or more

2191001220
1 Piece(s)Available

8 Days or more

229.51001220
1 Piece(s)Available

8 Days or more

23101001220

Loading...

  1. 1

Basic Information

Use Round Chamfer Single Blade / Double Blade Single blade Tool Material Type High-speed steel
Coating Presence NA Coating Type Non-Coated Number of flutes 2

Additional Products in this Category

Tech Support