(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfering Tool CFT (SKH57)

Chamfering Tool CFT (SKH57)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Coating Type: Non-Coated
•Number Of Flutes: 1

Part Number

Configured Part Number is shown.

Part Number
CFT10-60
CFT10-90
CFT15-60
CFT15-90
CFT20-60
CFT20-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Neck diameter
(mm)
Neck length
(mm)
1 Piece(s)Available

9 Days or more

60106.9100-102--
1 Piece(s)Available

9 Days or more

90104100-102--
1 Piece(s)Available

9 Days or more

601510.810575122.511.55
1 Piece(s)Available

9 Days or more

90156.210580122.511.55
1 Piece(s)Available

9 Days or more

602014.71107016315.55
1 Piece(s)Available

9 Days or more

90208.51108016315.55
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Neck diameter
(mm)
Neck length
(mm)

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type High-speed steel
Coating Presence NA Coating Type Non-Coated Number of flutes 1

Additional Products in this Category

Tech Support