(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steam Carbide Radius End Mill CT-STE4R (Z10)

Steam Carbide Radius End Mill CT-STE4R (Z10)
  • Volume Discount

•Model: Regular Type
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: Non-Coated
•R Precision (µm): 0~-0.05

Part Number

Configured Part Number is shown.

Part Number
CT-STE4R6-1
CT-STE4R8-1
CT-STE4R10-1
CT-STE4R10-2
CT-STE4R12-1
CT-STE4R12-2
CT-STE4R12-3
CT-STE4R16-1
CT-STE4R16-2
CT-STE4R16-3
CT-STE4R16-4
CT-STE4R20-1
CT-STE4R20-2
CT-STE4R20-3
CT-STE4R20-4
CT-STE4R25-2
CT-STE4R25-3
CT-STE4R25-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

6115706
1 Piece(s)Available

8 Days or more

8120808
1 Piece(s)Available

8 Days or more

101259010
1 Piece(s)Available

8 Days or more

102259010
1 Piece(s)Available

8 Days or more

1213010012
1 Piece(s)Available

8 Days or more

1223010012
1 Piece(s)Available

8 Days or more

1233010012
1 Piece(s)Available

8 Days or more

1614011016
1 Piece(s)Available

8 Days or more

1624011016
1 Piece(s)Available

8 Days or more

1634011016
1 Piece(s)Available

8 Days or more

1644011016
1 Piece(s)Available

8 Days or more

2014512020
1 Piece(s)Available

8 Days or more

2024512020
1 Piece(s)Available

8 Days or more

2034512020
1 Piece(s)Available

8 Days or more

2044512020
1 Piece(s)Available

8 Days or more

2525013025
1 Piece(s)Available

8 Days or more

2535013025
1 Piece(s)Available

8 Days or more

2545013025

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 4 Model Radius Coating Non-Coated
Helix Angle (Θ) Standard torsion (30-40°) R Precision(µm) 0~-0.05 Outer Diameter Tolerance φD(mm) 0~-0.05
Material Z10

Additional Products in this Category

Tech Support