(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shell End Mill SE (SKH51)

Shell End Mill SE (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
SE38-30-15.875
SE40-35-15.875
SE40-38-15.875
SE40-40-19.05
SE75-60-25.4
SE75-75-25.4
SE100-60-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Key width
(mm)
Key Height
(mm)
1 Piece(s)Available

8 Days or more

38301015.8758.43.9
1 Piece(s)Available

8 Days or more

40351215.8758.43.9
1 Piece(s)Available

8 Days or more

40381215.8758.43.9
1 Piece(s)Available

8 Days or more

40401219.058.45
1 Piece(s)Available

8 Days or more

75601625.410.45.3
1 Piece(s)Available

8 Days or more

75751625.410.45.3
1 Piece(s)Available

8 Days or more

100601825.410.45.3

Loading...

  1. 1

Basic Information

Flute Shape Type Square Tool Material Type High-speed steel Coating Non-Coated

Additional Products in this Category

Tech Support