(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

BS Handle Spiral End Mill SPE-BS (SKH51)

BS Handle Spiral End Mill SPE-BS (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
SPE-BS3/4-BS7
SPE-BS5/8-BS7
SPE-BS7/8-BS7
SPE-BS10-BS7
SPE-BS11-BS7
SPE-BS12-BS7
SPE-BS13-BS7
SPE-BS14-BS7
SPE-BS15-BS7
SPE-BS16-BS7
SPE-BS17-BS7
SPE-BS18-BS7
SPE-BS19-BS7
SPE-BS20-BS7
SPE-BS20-BS9
SPE-BS21-BS7
SPE-BS21-BS9
SPE-BS22-BS7
SPE-BS22-BS9
SPE-BS23-BS7
SPE-BS23-BS9
SPE-BS24-BS7
SPE-BS24-BS9
SPE-BS25-BS7
SPE-BS25-BS9
SPE-BS25.4-BS7
SPE-BS26-BS7
SPE-BS26-BS9
SPE-BS27-BS7
SPE-BS27-BS9
SPE-BS28-BS7
SPE-BS28-BS9
SPE-BS29-BS7
SPE-BS29-BS9
SPE-BS30-BS7
SPE-BS30-BS9
SPE-BS31-BS7
SPE-BS31-BS9
SPE-BS32-BS7
SPE-BS32-BS9
SPE-BS33-BS9
SPE-BS34-BS9
SPE-BS35-BS9
SPE-BS36-BS9
SPE-BS37-BS9
SPE-BS38-BS9
SPE-BS39-BS9
SPE-BS40-BS9
SPE-BS41-BS9
SPE-BS42-BS9
SPE-BS43-BS9
SPE-BS44-BS9
SPE-BS45-BS9
SPE-BS46-BS9
SPE-BS47-BS9
SPE-BS48-BS9
SPE-BS49-BS9
SPE-BS50-BS9
SPE-BS54-BS9
SPE-BS55-BS9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

3/4408142BS714292
1 Piece(s)Available

8 Days or more

5/8358137BS713792
1 Piece(s)Available

8 Days or more

7/8458147BS714792
1 Piece(s)Available

8 Days or more

10256127BS712792
1 Piece(s)Available

8 Days or more

11306132BS713292
1 Piece(s)Available

8 Days or more

12306132BS713292
1 Piece(s)Available

8 Days or more

13336135BS713592
1 Piece(s)Available

8 Days or more

14336135BS713592
1 Piece(s)Available

8 Days or more

15358137BS713792
1 Piece(s)Available

8 Days or more

16358137BS713792
1 Piece(s)Available

8 Days or more

17358137BS713792
1 Piece(s)Available

8 Days or more

18358137BS713792
1 Piece(s)Available

8 Days or more

19408142BS714292
1 Piece(s)Available

8 Days or more

20408142BS714292
1 Piece(s)Available

8 Days or more

20408173BS9173120
1 Piece(s)Available

8 Days or more

21458147BS714792
1 Piece(s)Available

8 Days or more

21458178BS9178120
1 Piece(s)Available

8 Days or more

22458147BS714792
1 Piece(s)Available

8 Days or more

22458178BS9178120
1 Piece(s)Available

8 Days or more

23458147BS714792
1 Piece(s)Available

8 Days or more

23458178BS9178120
1 Piece(s)Available

8 Days or more

24458147BS714792
1 Piece(s)Available

8 Days or more

24458178BS9178120
1 Piece(s)Available

8 Days or more

25458147BS714792
1 Piece(s)Available

8 Days or more

25458178BS9178120
1 Piece(s)Available

8 Days or more

25.45010155BS715592
1 Piece(s)Available

8 Days or more

265010155BS715592
1 Piece(s)Available

8 Days or more

265010183BS9183120
1 Piece(s)Available

8 Days or more

275010155BS715592
1 Piece(s)Available

8 Days or more

275010183BS9183120
1 Piece(s)Available

8 Days or more

285010155BS715592
1 Piece(s)Available

8 Days or more

285010183BS9183120
1 Piece(s)Available

8 Days or more

295010155BS715592
1 Piece(s)Available

8 Days or more

295010183BS9183120
1 Piece(s)Available

8 Days or more

305010155BS715592
1 Piece(s)Available

8 Days or more

305010183BS9183120
1 Piece(s)Available

8 Days or more

315510160BS716092
1 Piece(s)Available

8 Days or more

315510188BS9188120
1 Piece(s)Available

8 Days or more

325510160BS716092
1 Piece(s)Available

8 Days or more

325510188BS9188120
1 Piece(s)Available

8 Days or more

335510188BS9188120
1 Piece(s)Available

8 Days or more

345510188BS9188120
1 Piece(s)Available

8 Days or more

355510188BS9188120
1 Piece(s)Available

8 Days or more

365810191BS9191120
1 Piece(s)Available

8 Days or more

375810191BS9191120
1 Piece(s)Available

8 Days or more

385810191BS9191120
1 Piece(s)Available

8 Days or more

396010195BS9195120
1 Piece(s)Available

8 Days or more

406010195BS9195120
1 Piece(s)Available

8 Days or more

416012195BS9195120
1 Piece(s)Available

8 Days or more

426012195BS9195120
1 Piece(s)Available

8 Days or more

436512200BS9200120
1 Piece(s)Available

8 Days or more

446512200BS9200120
1 Piece(s)Available

8 Days or more

456512200BS9200120
1 Piece(s)Available

8 Days or more

466812203BS9203120
1 Piece(s)Available

8 Days or more

476812203BS9203120
1 Piece(s)Available

8 Days or more

486812203BS9203120
1 Piece(s)Available

8 Days or more

497012205BS9205120
1 Piece(s)Available

8 Days or more

507012205BS9205120
1 Piece(s)Available

8 Days or more

547012205BS9205120
1 Piece(s)Available

8 Days or more

557012205BS9205120

Loading...

Basic Information

Flute Shape Type Square Tool Material Type High-speed steel Coating Non-Coated

Additional Products in this Category

Tech Support