(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Blade Chamfering Cutter 3MC (SKH51)

3-Blade Chamfering Cutter 3MC (SKH51)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

Part Number
3MC15-60
3MC15-90
3MC15-120
3MC20-60
3MC20-90
3MC20-120
3MC25-60
3MC25-90
3MC25-120
3MC30-60
3MC30-90
3MC30-120
3MC35-60
3MC35-90
3MC35-120
3MC45-60
3MC45-90
3MC45-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Nominal Dimensions Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
Length under neck
(mm)
1 Piece(s)Available

12 Days or more

60166583157.754.14~1547.2
1 Piece(s)Available

12 Days or more

90166583157.754.14~1552
1 Piece(s)Available

8 Days or more

120166583157.754.14~1554.7
1 Piece(s)Available

12 Days or more

602170104209.754.35–2047.8
1 Piece(s)Available

12 Days or more

902170104209.754.35–2054
1 Piece(s)Available

12 Days or more

1202170104209.754.35–2057.6
1 Piece(s)Available

12 Days or more

602680105259.764.86–2552.3
1 Piece(s)Available

12 Days or more

902680105259.764.86–2560
1 Piece(s)Available

12 Days or more

1202680105259.764.86–2564.4
1 Piece(s)Available

8 Days or more

6031851263011.773.97~3053.8
1 Piece(s)Available

8 Days or more

9031851263011.773.97~3063
1 Piece(s)Available

8 Days or more

12031851263011.773.97~3068.3
1 Piece(s)Available

8 Days or more

6036901283511.7749~3554.7
1 Piece(s)Available

12 Days or more

9036901283511.7749~3565
1 Piece(s)Available

8 Days or more

12036901283511.7749~3570.9
1 Piece(s)Available

8 Days or more

60469512134511.773.514~4552.9
1 Piece(s)Available

12 Days or more

90469512134511.773.514~4565
1 Piece(s)Available

8 Days or more

120469512134511.773.514~4572
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Nominal Dimensions Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
Length under neck
(mm)

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type High-speed steel
Coating Presence NA Coating Type Non-Coated

Additional Products in this Category

Tech Support