(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Blade Chamfering Cutter 3MC (SKH51) (Part Numbers)

3-Blade Chamfering Cutter 3MC (SKH51)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

3MC35-60

Part Number
3MC35-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Nominal Dimensions Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
Length under neck
(mm)
1 Piece(s)Available

8 Days or more

6036901283511.7749~3554.7

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type High-speed steel
Coating Presence NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part 3MC35-60 in the 3-Blade Chamfering Cutter 3MC (SKH51) series.

Products like this...

Part Number
3MC20-120
3MC20-60
3MC20-90
3MC35-90
3MC45-120
3MC45-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Nominal Dimensions Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Chamfer diameter
(mm)
Length under neck
(mm)
1 Piece(s)Available

12 Days or more

1202170104209.754.35–2057.6
1 Piece(s)Available

12 Days or more

602170104209.754.35–2047.8
1 Piece(s)Available

12 Days or more

902170104209.754.35–2054
1 Piece(s)Available

12 Days or more

9036901283511.7749~3565
1 Piece(s)Available

8 Days or more

120469512134511.773.514~4572
1 Piece(s)Available

8 Days or more

60469512134511.773.514~4552.9

Additional Products in this Category

Tech Support