(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Coating Strongly Twisted Groove A Type 60° Center Hole Drill (Old JIS 1 Type) CE-S-V(I)

Titanium Coating Strongly Twisted Groove A Type 60° Center Hole Drill (Old JIS 1 Type) CE-S-V(I)
  • Volume Discount

•Single Blade/Double Blade: Double Blade
•Tool Material Type: High-Speed Steel
•Point Angle(θ): 60°
•Coating Presence: Included
•Coating Type: TiN

Part Number

Configured Part Number is shown.

Part Number
VCE12.5
VCE13.0
VCE14.0
VCE15.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
1 Piece(s)Available

9 Days or more

82.5X60°X8503.2
1 Piece(s)Available

9 Days or more

103X60°X10554
1 Piece(s)Available

9 Days or more

124X60°X12665
1 Piece(s)Available

9 Days or more

145X60°X14786.5

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN Shape Cf

Additional Products in this Category

Tech Support