(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Tweezers with New Ceramic Tip (S Type)

Tweezers with New Ceramic Tip (S Type)
  • Volume Discount

•Tip Model: Straight (Standard)
•Single/Multiple: Single Item
•Overall Length (mm): 140
•Width (mm): 9
•Replacement Tip: Not Included

Part Number

Configured Part Number is shown.

TC-S01

Part Number
TC-S01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Aluminum Alloy Ends - Tips Material Ceramic
Overall Length(mm) 140 Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 9
Weight(g) 8 JAN Code 4962537510109

Please check the type/dimensions/specifications of the part TC-S01 in the Tweezers with New Ceramic Tip (S Type) series.

Additional Products in this Category

Tech Support