(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Flat Mouth Lead Pliers

Flat Mouth Lead Pliers
  • Volume Discount

•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Included
For complete product overview and details on Flat Mouth Lead Pliers, see the sections below:

Part Number

Configured Part Number is shown.

HFC-D04

Part Number
HFC-D04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 126
Spring Available Single Product/Set Classification Single Item Main Body Width(mm) 50
Main Body Thickness(mm) 14 Main body: option Main Body Weight(g) 70
JAN Code 4962537161615

Please check the type/dimensions/specifications of the part HFC-D04 in the Flat Mouth Lead Pliers series.

Additional Products in this Category

Tech Support