(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tweezer Cutter

Tweezer Cutter
  • Volume Discount

•Overall Length : 147~147
For complete product overview and details on Tweezer Cutter, see the sections below:

Part Number

Configured Part Number is shown.

HE-D55

Part Number
HE-D55
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 147
Spring Available Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.2
Soft Copper Wire Cutting Performance(φ/mm) 1.4 Main Body Width(mm) 50 Main Body Thickness(mm) 10
Main body: option Main Body Weight(g) 60 JAN Code 4962537344308

Please check the type/dimensions/specifications of the part HE-D55 in the Tweezer Cutter series.

Additional Products in this Category

Tech Support