(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Leverage Wrench (Shaped Handle)

High Leverage Wrench (Shaped Handle)
  • Volume Discount

Blade length that enables simultaneous stripping of VVF (3 cores) at once. The distance between the fulcrum and the blade base is short, so it can be cut efficiently with little force.

Part Number

Configured Part Number is shown.

PHL-119

Part Number
PHL-119
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 223
Spring NA Iron Wire Cutting Capacity(mmφ) 3.4 Piano Wire Cutting Capacity(mmφ) 2
VA Wire (VVF) Cutting Capacity(mmφ) 1.6・2.0・2.6 Single Product/Set Classification Single Item Main Body Width(mm) 51
Main Body Thickness(mm) 17 Main body: option Main Body Weight(g) 420
JAN Code 4962537105800

Please check the type/dimensions/specifications of the part PHL-119 in the High Leverage Wrench (Shaped Handle) series.

Additional Products in this Category

Tech Support