(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Screwdriver Bit - Stepped Type, Magnetic, Yellow Set【5 Pieces Per Package】

Phillips Screwdriver Bit - Stepped Type, Magnetic, Yellow Set
  • Volume Discount

Double-head type. Both ends are unpainted and cutting edge accuracy is outstanding.

Part Number

Configured Part Number is shown.

Part Number
ACMD5-2065
ACMD5-2100
ACMD5-2150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

654962485392352385-834165/pack

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1004962485392376385-836788/pack

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1504962485392383385-8375120/pack

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 6.35 Single Product Set Product Single Item
Tip size / Phillips (+) No.2 Presence of magnet at the blade tip Available Whether there is a double-end function NA
Blade Tip +2 Quantity/Pack(pc.) 5 Specifications, blade tip With Magnet

Additional Products in this Category

Tech Support