(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Six

Part Number

Configured Part Number is shown.

Part Number
1-7472-11
1-7472-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
Power Supply Number Of Rotations
(rpm)
Other Timer Centrifugal acceleration
(XG)
Manufacturer Product Name Part Number JAN Code Weight
(g)
Features Safety Device Cord Length
(m)
Usable quantity Amount Of Content
1 Piece(s)Available

9 Days or more

146X184X113100-240 VAC 50/60 Hz Output 24 V (AC adapter included)6,800 ±10% (fixed)-5, 10, 30 minutesApproximately 2100Micro Six MS-1MS-14562108498937750Starts by setting timer and closing lid.Cover Open Interlocking Brake1.5 (2P Plug)1.5/2 mL x 6 (Microtubes)1 unit
1 Piece(s)Available

9 Days or more

---Option--Micro Six 8-series 0.2 mL RotorDedicated rotor for 8-strand 0.2 ml tube4562108498944130A rotor (sold separately) that can centrifuge 8 strand 0.2 ml tubes ( x 4 tubes) is also available.---1 unit
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
Power Supply Number Of Rotations
(rpm)
Other Timer Centrifugal acceleration
(XG)
Manufacturer Product Name Part Number JAN Code Weight
(g)
Features Safety Device Cord Length
(m)
Usable quantity Amount Of Content

Loading...

  1. 1

Basic Information

Product Type Centrifugal separator Footnotes Compatible with 1.5 mL or 2 mL microtubes. The 8-row 0.2 mL tube dedicated rotors are exclusively for 8-row 0.2 mL tubes, but may not be usable, depending on size and shape. Amount Of Content 1 unit

Additional Products in this Category

Tech Support