(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wood Carving 5 pcs WCS-500

Wood Carving 5 pcs WCS-500
  • Volume Discount

•Overall Length (mm): 160
•Set Content: 5 Pairs / Flat, Circle Small, Circle Large, Triangle, Cut Out Knives
•Material: High Grade Carbon Steel, Totally Tempered
•Weight (g): 190
•Product Size (mm): 220×155×23

Part Number

Configured Part Number is shown.

WCS-500

Part Number
WCS-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 160 Set Content 5 Pairs / Flat, Circle Small, Circle Large, Triangle, Cut Out Knives Material High Grade Carbon Steel, Totally Tempered
Weight(g) 190 Product Size(mm) 220×155×23

Please check the type/dimensions/specifications of the part WCS-500 in the Wood Carving 5 pcs WCS-500 series.

Additional Products in this Category

Tech Support