(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cincel - Lenght of 180 mm.

Cincel - Lenght of 180 mm.
  • Volume Discount

[Features]
· Tough type made of nickel chrome molybdenum steel.
· It is a tool for induction hardening processes.
· For concrete chipping, etc.
[Applications]
· For concrete breaking.

Part Number

Configured Part Number is shown.

TC-16

Part Number
TC-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Overall Length(mm) 180 Opposite Side(mm) 16 Trusco Code 389-5173
Application For concrete breaking. Material SNCMV (Nickel/Chrome/Molybdenum Steel) Features Tough type made of nickel chrome molybdenum steel.
Mass(g) 230

Please check the type/dimensions/specifications of the part TC-16 in the Cincel - Lenght of 180 mm. series.

Additional Products in this Category

Tech Support