(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Wrench S-114 (Part Numbers)

Free Wrench S-114
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Free Wrench S-114, see the sections below:

Part Number

Configured Part Number is shown.

S-114

Part Number
S-114
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Operating Range(mm) 9 to 22 Material: Head Forged
Material: Shaft Carbon Tool Steel (Full Quenching) Surface Treatment Chrome Plated Product Size 230×30×10
Weight(g) 145

Please check the type/dimensions/specifications of the part S-114 in the Free Wrench S-114 series.

Additional Products in this Category

Tech Support