(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4 Pcs Spring Clamp

4 Pcs Spring Clamp
  • Volume Discount

•Overall Length (mm): 100
•Port Opening (mm): 30
•Weight (g): 180
•Product Size (mm): 235×125×20

Part Number

Configured Part Number is shown.

S-110

Part Number
S-110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 100 Port opening(mm) 30 Weight(g) 180
Product Size(mm) 235×125×20

Please check the type/dimensions/specifications of the part S-110 in the 4 Pcs Spring Clamp series.

Additional Products in this Category

Tech Support