(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LED Light Loupe SL-22

LED Light Loupe SL-22

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Illuminated Desk Magnifier
•Magnification (times): 2/4
•Lens Size (mm): φ95
•Includes LED Light: With LED Light
•With / Without Scale: Not Included

Part Number

Configured Part Number is shown.

SL-22

Part Number
SL-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Arm Type Lighting Magnifying Mirror Magnification(times) 2/4 With/Without LED Light With LED Light
With / Without Scale NA Lens Size(mm) φ95 Arm Length(mm) 310
Weight(g) 593 Material Lens: Acrylic Supplement 1 Dedicated Clamp with Stand
Lighting System 16 Small Type LEDs Specification 1 Cordless as it runs with 4 x AA batteries. The included AC/DC adapter also allows the power to be supplied from 100 V power outlet. Specification 2 2x Lens = φ 95, 4x lens (inside) = φ25

Please check the type/dimensions/specifications of the part SL-22 in the LED Light Loupe SL-22 series.

Additional Products in this Category

Tech Support