(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Clamp 124

Locking Clamp 124
  • Volume Discount

For complete product overview and details on Locking Clamp 124 see the sections below:

Part Number

Configured Part Number is shown.

124-18

Part Number
124-18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 0~260 Opening Depth(mm) 240 Overall Length(mm) 460
Mass(g) 1300 JAN Code 4545301007960

Please check the type/dimensions/specifications of the part 124-18 in the Locking Clamp 124 series.

Additional Products in this Category

Tech Support