(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Corner Clamp

Aluminum Corner Clamp
  • Volume Discount

•Maximum Opening (mm): 75
•JAN Code: 4954458300273
•Main Body Size (mm): H95×W210×D24
•Cord: 330256
•Mass (g): 200

Part Number

Configured Part Number is shown.

TRD-75CC

Part Number
TRD-75CC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 75 Main Body Size(mm) H95×W210×D24 Cord 330256
JAN Code 4954458300273 Mass(g) 200 Features For picture frames, panels, and other types of craftwork. Simple and convenient for fixing parts such as frames and panels at 90°.
Material Body: Aluminum Alloy / Movable Tip Part: Zinc Alloy Application For Nailer/Stapler/Adhesive Joining at Right Angles. For Cutting at 45° Angles.

Please check the type/dimensions/specifications of the part TRD-75CC in the Aluminum Corner Clamp series.

Additional Products in this Category

Tech Support