(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Table Clamp

Table Clamp
  • Volume Discount

•Aperture of Opening (mm): 0–100
•Opening Depth (mm): 80
•JAN Code: 4545301008257
•Overall Length (mm): 300
•Mass (g): 880

Part Number

Configured Part Number is shown.

222-12

Part Number
222-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 0–100 Opening Depth(mm) 80 Overall Length(mm) 300
Mass(g) 880 JAN Code 4545301008257

Please check the type/dimensions/specifications of the part 222-12 in the Table Clamp series.

Additional Products in this Category

Tech Support