(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Clamp 224

Swivel Clamp 224
  • Volume Discount

For complete product overview and details on Swivel Clamp 224 see the sections below:

Part Number

Configured Part Number is shown.

224-6

Part Number
224-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 0–50 Opening Depth(mm) 45 Overall Length(mm) 165
Mass(g) 270 JAN Code 4545301008264

Please check the type/dimensions/specifications of the part 224-6 in the Swivel Clamp 224 series.

Additional Products in this Category

Tech Support