(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TPGH○○-H "Medium Cutting"

60° Triangle Positive with Hole TPGH○○-H "Medium Cutting"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on 60° Triangle Positive with Hole TPGH○○-H Medium Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TPGH110302L-H-KW10
TPGH110302L-H-PR930
TPGH110302L-H-TN60
TPGH110302R-H-TN60
TPGH110304L-H-KW10
TPGH110304L-H-PR930
TPGH110304L-H-TN60
TPGH110304R-H-KW10
TPGH110304R-H-TN60
TPGH110308L-H-KW10
TPGH110308L-H-PR930
TPGH110308L-H-TN60
TPGH110308R-H-PR930
TPGH160308L-H-PR930
TPGH160308R-H-PR930
TPGT160402L-H-TN60
TPGT160408L-H-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

Same day

Stock

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.80.8KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.80.8PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.80.8PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.80.8PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.80.8PR930
10 Piece(s)Available

11 Days or more

-Left-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

-Left-hand0.80.8TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Medium grinding Rake Angle Pozidriv

Additional Products in this Category

Tech Support