(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Thread Cutting Tip 16ER/L○○UN-TF

Outer Diameter Thread Cutting Tip 16ER/L○○UN-TF
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : 0.2, Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L○○UN-TF, see the sections below:

Part Number

Configured Part Number is shown.

16ER16UN-TF-PR1115

Part Number
16ER16UN-TF-PR1115
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Work Material Steel / Stainless Steel Rake Angle Pozidriv Preferred Hand Right-hand
Nose R 0.2 Outer Diameter / Inner Diameter (For Tapping) Outer Diameter Thread Type (For Tapping) Unified 60°
No. of Teeth (For Tapping) 16 0.2 Material PR1115
φd 4 A 9.525 S 1.1
T 3.68 θ 60゚ Applicable Screw UN , UNF
Pitch/inch 16

Please check the type/dimensions/specifications of the part 16ER16UN-TF-PR1115 in the Outer Diameter Thread Cutting Tip 16ER/L○○UN-TF series.

Additional Products in this Category

Tech Support