(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Thread Cutting Tip 16ER/L○○ISO-TF

Outer Diameter Thread Cutting Tip 16ER/L○○ISO-TF
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L○○ISO-TF, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
16ER175ISO-TF-PR1115
16ER300ISO-TF-PR1115
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch (For Tapping) Pitch mm
5 Piece(s)Available

8 Days or more

1.750.221.75
5 Piece(s)Available

11 Days or more

30.413.0

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Work Material Steel / Stainless Steel Rake Angle Pozidriv Preferred Hand Right-hand
Nose R Other Outer Diameter / Inner Diameter (For Tapping) Outer Diameter Thread Type (For Tapping) ISO Meter 60°
Material PR1115 φd 4 A 9.525
S 1.6 T 3.68 θ 60゜
Applicable Screw M

Additional Products in this Category

Tech Support