(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive SPGN (Part Numbers)

Tip for Lathe, CBN Diamond, Positive SPGN
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive SPGN, see the sections below:

Part Number

Configured Part Number is shown.

SPGN120304-KPD010

Part Number
SPGN120304-KPD010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
Nose R 0.4 0.4 Material KPD010
φd - A 12.7 S 4.2
T 3.18 α 11°

Please check the type/dimensions/specifications of the part SPGN120304-KPD010 in the Tip for Lathe, CBN Diamond, Positive SPGN series.

Additional Products in this Category

Tech Support