(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small-Nega for Automatic Grid CNGU [Middle to Roughing]

Small-Nega for Automatic Grid CNGU [Middle to Roughing]
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Small-Nega for Automatic Grid CNGU [Middle to Roughing], see the sections below:

Part Number

Configured Part Number is shown.

CNMU070302E-GK-PR1225

Part Number
CNMU070302E-GK-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Stainless Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.2 0.2
Material PR1225

Please check the type/dimensions/specifications of the part CNMU070302E-GK-PR1225 in the Small-Nega for Automatic Grid CNGU [Middle to Roughing] series.

Additional Products in this Category

Tech Support