(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive WPMT (Part Numbers)

Tip for Lathe, CBN Diamond, Positive WPMT
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive WPMT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WPMT110202-KPD010
WPMT110202NE-KPD001
WPMT110202SE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Material S
1 Piece(s)Available

10 Days or more

KPD0103.1
1 Piece(s)Available

11 Days or more

KPD0012.7
1 Piece(s)Available

11 Days or more

KPD0012.1

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
Nose R 0.2 0.2 φd 2.3
A 6.35 T 2.38 α 11°

Additional Products in this Category

Tech Support