(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Thread Cutting Tip 16ER/L○○ISO

Outer Diameter Thread Cutting Tip 16ER/L○○ISO
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L○○ISO, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
16EL075ISO-PR1115
16EL100ISO-PR1115
16EL125ISO-PR1115
16EL150ISO-PR1115
16EL200ISO-PR1115
16ER050ISO-GW15
16ER050ISO-PR1115
16ER050ISO-TC60M
16ER075ISO-GW15
16ER075ISO-TC60M
16ER100ISO-GW15
16ER100ISO-PR1115
16ER100ISO-TC60M
16ER125ISO-GW15
16ER125ISO-PR1115
16ER125ISO-TC60M
16ER150ISO-GW15
16ER150ISO-PR1115
16ER150ISO-TC60M
16ER175ISO-PR1115
16ER175ISO-TC60M
16ER200ISO-GW15
16ER200ISO-TC60M
16ER250ISO-GW15
16ER250ISO-PR1115
16ER250ISO-TC60M
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Pitch (For Tapping) Material S Pitch mm
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.750.09PR11150.530.75
5 Piece(s)Available

12 Days or more

Steel / Stainless SteelLeft-hand10.12PR11150.81
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand1.250.15PR11150.91.25
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelLeft-hand1.50.19PR111511.5
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand20.25PR11151.52
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metalRight-hand0.50.06GW150.40.5
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand0.50.06PR11150.40.5
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.50.06TC60M0.40.5
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metalRight-hand0.750.09GW150.530.75
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.750.09TC60M0.530.75
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metalRight-hand10.12GW150.81
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand10.12PR11150.81
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand10.12TC60M0.81
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metalRight-hand1.250.15GW150.91.25
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand1.250.15PR11150.91.25
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand1.250.15TC60M0.91.25
5 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metalRight-hand1.50.19GW1511.5
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand1.50.19PR111511.5
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand1.50.19TC60M11.5
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand1.750.22PR11151.51.75
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand1.750.22TC60M1.51.75
5 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metalRight-hand20.25GW151.52
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand20.25TC60M1.52
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metalRight-hand2.50.32GW151.62.5
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-hand2.50.32PR11151.62.5
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand2.50.32TC60M1.62.5

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Rake Angle Pozidriv Nose R Other Outer Diameter / Inner Diameter (For Tapping) Outer Diameter
Thread Type (For Tapping) ISO Meter 60° φd 4 A 9.525
T 3.68 θ 60゜ Applicable Screw M

Additional Products in this Category

Tech Support