(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive TPMH

Tip for Lathe, CBN Diamond, Positive TPMH
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive TPMH, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TPMH080201NE-KPD001
TPMH080202-KPD001
TPMH080202-KPD010
TPMH080202NE-KPD001
TPMH080202SE-KPD001
TPMH080204-KPD001
TPMH080204-KPD010
TPMH080204NE-KPD001
TPMH080204SE-KPD001
TPMH090201-KPD001
TPMH090201NE-KPD001
TPMH090202-KPD001
TPMH090202-KPD010
TPMH090202NE-KPD001
TPMH090202SE-KPD001
TPMH090204-KPD001
TPMH090204-KPD010
TPMH090204NE-KPD001
TPMH090204SE-KPD001
TPMH110301-KPD010
TPMH110301NE-KPD001
TPMH110301SE-KPD010
TPMH110302-KPD010
TPMH110302L-NE-KPD001
TPMH110302NE-KPD001
TPMH110302SE-KPD001
TPMH110302SE-KPD010
TPMH110304-KPD001
TPMH110304-KPD010
TPMH110304NE-KPD001
TPMH110308NE-KPD001
TPMH160302-KPD001
TPMH160302SE-KPD001
TPMH160304-KPD001
TPMH160304-KPD010
TPMH160304NE-KPD001
TPMH160304SE-KPD010
TPMH160308-KPD010
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material φd A S T
1 Piece(s)Available

11 Days or more

Other0.1KPD0012.54.762.32.38
1 Piece(s)Available

11 Days or more

0.20.2KPD0012.54.762.52.38
1 Piece(s)Available

11 Days or more

0.20.2KPD0102.54.762.52.38
1 Piece(s)Available

11 Days or more

0.20.2KPD0012.54.762.22.38
1 Piece(s)Available

9 Days or more

0.20.2KPD0012.54.7622.38
1 Piece(s)Available

11 Days or more

0.40.4KPD0012.54.762.32.38
1 Piece(s)Available

11 Days or more

0.40.4KPD0102.54.762.32.38
1 Piece(s)Available

11 Days or more

0.40.4KPD0012.54.762.12.38
1 Piece(s)Available

10 Days or more

0.40.4KPD0012.54.761.82.38
1 Piece(s)Available

11 Days or more

Other0.1KPD00135.563.02.38
1 Piece(s)Available

11 Days or more

Other0.1KPD00135.562.72.38
1 Piece(s)Available

10 Days or more

0.20.2KPD00135.562.92.38
1 Piece(s)Available

11 Days or more

0.20.2KPD01035.562.92.38
1 Piece(s)Available

11 Days or more

0.20.2KPD00135.562.62.38
1 Piece(s)Available

8 Days or more

0.20.2KPD00135.562.42.38
1 Piece(s)Available

10 Days or more

0.40.4KPD00135.562.82.38
1 Piece(s)Available

10 Days or more

0.40.4KPD01035.562.82.38
1 Piece(s)Available

11 Days or more

0.40.4KPD00135.562.52.38
1 Piece(s)Available

8 Days or more

0.40.4KPD00135.562.22.38
1 Piece(s)Available

11 Days or more

Other0.1KPD0103.36.353.93.18
1 Piece(s)Available

11 Days or more

Other0.1KPD0013.36.353.43.18
1 Piece(s)Available

11 Days or more

Other0.1KPD0103.36.352.73.18
1 Piece(s)Available

11 Days or more

0.20.2KPD0103.36.353.93.18
1 Piece(s)Available

11 Days or more

0.20.2KPD0013.36.353.83.18
1 Piece(s)Available

11 Days or more

0.20.2KPD0013.36.353.33.18
1 Piece(s)Available

10 Days or more

0.20.2KPD0013.56.352.63.18
1 Piece(s)Available

11 Days or more

0.20.2KPD0103.56.352.63.18
1 Piece(s)Available

11 Days or more

0.40.4KPD0013.36.353.73.18
1 Piece(s)Available

11 Days or more

0.40.4KPD0103.36.353.73.18
1 Piece(s)Available

11 Days or more

0.40.4KPD0013.36.353.23.18
1 Piece(s)Available

11 Days or more

0.80.8KPD0013.36.352.93.18
1 Piece(s)Available

11 Days or more

0.20.2KPD0014.59.52543.18
1 Piece(s)Available

11 Days or more

0.20.2KPD0014.59.5252.63.18
1 Piece(s)Available

11 Days or more

0.40.4KPD0014.59.5253.83.18
1 Piece(s)Available

11 Days or more

0.40.4KPD0104.59.5253.83.18
1 Piece(s)Available

10 Days or more

0.40.4KPD0014.59.5253.33.18
1 Piece(s)Available

11 Days or more

0.40.4KPD0104.59.5252.43.18
1 Piece(s)Available

11 Days or more

0.80.8KPD0104.59.5253.63.18

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
α 11°

Additional Products in this Category

Tech Support